Control welding environment

Control welding environment

To withstand weld splatter, shocks and mechanical loads when welding exhaust systems, Balluff offers especially rugged sensors and cables.

Our inductive sensors with a stainless steel sensor face can be installed directly where the action is. And special cables made of pure silicon or PTFE are the right choice for welding environments. Silicon-free versions are also available.

The features

  • Rugged stainless steel active surface
  • Resistant to abrasive media and aggressive cleaning agents
  • Long range for greater function reserve

Downloads

  • Balluff in the Automotive Industry