Assuring the correct electrode position

Assuring the correct electrode position

Increase process quality through reliable position detection. Our BES inductive sensors stand out especially in the harsh surroundings of the steel industry. Weld field immune and insensitive to magnetic fields, they are extremely reliable in ensuring the correct electrode position at the arc furnace.

The features

  • Contact-free and therefore wear-free
  • Available in Ø 3 mm to 80 × 80 mm square dimensions

Downloads

  • Industry brochure steel and metallurgical industry