- Sensor and networking excellence for Packaging, Food, Beverage, Pharma, and Personal Care industries
- Automobile industry and suppliers
- Mobile Equipment
- Drive Technology
- Semiconductor Industry
- Life Science
- Steel and Metallurgical Industry
- Metalworking
- Plastic Industry
- Fluid Power Technology
- Energy Production
- Intralogistics automation: improve efficiency and throughput
- White goods
- Electronics industry
- Advancing battery manufacturing automation: achieving superior efficiency and quality
- Tire Industry
- Traffic Engineering
Turn off fluid drives safely
All-in-one solution for connecting sensors and actuators
Our galvanically isolated sensor/actuator hub provides safety on pneumatic and hydraulic axes and actuators. This all-in-one solution allows you to connect both sensors and actuators to just one module. The sensor segment provides the position feedback.
At the same time, you can safely turn off the actuator segment using its separately switchable safety circuit, since the IO-Link I/O hub is divided into two galvanically isolated segments. To safely interrupt the supply voltage to the actuator segment, you need an external safety device. Then you can implement safety functions up to SIL2 in accordance with EN62061. Also reassuring: the rugged IP67 metal housing is designed even for the harshest surroundings. Diagnostics are provided by IO-Link and several status LEDs. You can also reliably monitor the signal quality using IO-Link. Up to digital in- and outputs can be controlled with the module. If the IO-Link connection is interrupted, the outputs assume predefined states which are maintained until the IO-Link connection is restored. Because of this unambiguous machine status, you can continue to produce without a reference move and save valuable time once the connection is made again. The SmartLight stack light incorporated into the IO-Link network visualizes the current status of the cylinder, gripper or slide.
(1) Controller connected through IO-Link master module (2) IO-Link master module (3) BNI IOL-355 sensor/actuator hub (4) Power supply with separate sensor/actuator circuit (5) Safety relay for safe shut-off of the actuator segment (6) Valve manifold (7) Hydraulic actuator, e.g. cylinder drive with high pressure-rated BHS inductive sensors for position detection (8) Pneumatic actuators, e.g. cylinder or gripper with BMF magnetic field sensors (9) SmartLight stack light for visualizing system status