Continuous fill level detection
There are various technologies that can be used for continuous level detection depending on the application and task.
Application examples for continuous level detection
Using magnetostrictive linear position sensors to monitor levels on non-magnetic containers
Ultrasonic sensors – chemically resistant, non-contacting and precise even under pressure
Capacitive sensor head detects over a large range
BTL level sensor for maintaining the highest hygienic standards
Using hydrostatic pressure sensors for detecting the level in storage tanks
Downloads
-
Industry brochure filling and packaging Industry