Foil web edge detection

BGL fork sensors

Foil web edge detection

If aluminum and copper foils for different process steps are fed through your lines by means of rolls, it should be ensured that the material runs in a straight line. This prevents unwanted interruptions, e.g. during drying or calendering. Our forked light barriers measure the web edge position of your films with micrometer precision so that the guides of your system can be controlled accordingly.

The features

  • Easy installation with only one electrical connection
  • High resolution and repeatability due to particularly uniform light distribution
  • Compact design for confined installation conditions (robust fork housing or narrow transmitter/receiver strips and remote electronics)

Downloads

  • Industry brochure battery industry