Temperature sensors from Balluff

Broad array of sensing principles matched to a variety of applications

In the realm of sensing applications, no single technology can perform equally well in all situations. A diverse array of sensor operating principles, modes, and form factors is needed to deliver dependable performance across a broad spectrum of application requirements.

Balluff offers premium sensors for a wide range of application requirements, from presence detection and position measurement to level detection and pressure, for general industrial use or for tough applications in critical environments. To complete the solution, Balluff puts it all together with leading-edge networking and connection technology and a comprehensive sensor accessory program including mounting hardware and power supplies.

Balluff's quality management system is certified under DIN EN ISO 9001:2015; all Balluff products are tested in our own accredited labs. Balluff products meet many regional as well as international standards and are installed throughout the world.

Inductive sensors

Inductive sensors

Presence detection for metallic targets. General purpose, harsh-duty, weld field immune, multi-metal, pressure-rated, long range, miniature housings

Photoelectric sensors

Photoelectric sensors

Detection of objects at a distance. Diffuse, background suppression, retro-reflective, through beam, infrared, visible red, pinpoint, laser, ultraviolet

Capacitive sensors

Capacitive sensors

Presence detection for liquids, bulk materials, or non-metallic objects via direct contact with target media or through non-metallic container walls

Magnetic field sensors

Magnetic field sensors

Solid-state magneto-resistive sensors for pneumatic cylinder position detection. Full output protection circuitry with lifetime warranty

Ultrasonic sensors

Ultrasonic sensors

Detection of objects, bulk materials, or liquids in areas subject to heavy dust, dirt, or mist

Mechanical cam switches

Mechanical cam switches

Robust single and multiple-position housings, classic mechanical limit switch elements or non-contact inductive sensor inserts

Magnetostrictive linear position sensors

Magnetostrictive linear position sensors

Absolute position feedback signals for hydraulic cylinders or machinery. Analog, digital, fieldbus, Ethernet, IO-Link interfaces available.

Magnetic linear and rotary encoders

Magnetic linear and rotary encoders

Precise, repeatable, high-speed digital position feedback. Absolute, incremental, and IO-Link interfaces

Pressure sensors

Pressure sensors

Compact pressure transmitters with analog or IO-Link outputs, some versions offered with built-in display

Digital position indicators

Digital position indicators

Next generation digital position indicator for guided format changes: Intuitive, washdown-capable, and with extended IO-Link functionality.