Alimentation électrique

Reliable power and performance to meet the high demands of industrial automation

Modern-day automation places demands on the efficiency of each and every system. Balluff power supplies are designed with control products in mind so you can be sure they will integrate perfectly with your control suite.

  • Single and three-phase power supplies support manufacturing needs for power. They also offer clean and accurate power for the most demanding equipment.
  • Intelligent power supplies with the HeartBeat™ technology give reliable feedback real-time and record long-term status of the supply.
  • Machine mount IP67 power supplies are fully potted, can be installed virtually anywhere in an industrial manufacturing environment, and provide efficient / reliable power.

Product families

  • Heartbeat® power supply units

    Optimum and especially efficient power supply for the sophisticated automation solution

    Our Heartbeat® power supply units ensure reliable and efficient power supply of sensors, actuators, controllers, and HMIs. They were developed especially for critical applications with high demands on quality, long service life, and diagnostic capability. Their key features are especially high quality components, long service life, and built-in monitoring. A Heartbeat® status indicator LED gives local, three-color indication on the current load situation, the degree of device wear, and the remaining service life of the power supply. Alarm, stress level, and lifetime are output through the digital outputs.

    The extra narrow configuration of the Heartbeat® power supply units makes it possible to have a resource-optimized control cabinet design (IP20 housing). IP67 variants for supplying power to the modules in decentralized structures in direct proximity to the consumer are also available.

    Features

    • 24 V, single phase
    • 60, 120, 240 and 480 W
    • Short-circuit proof with PowerBoost 150 %
    • Regulatable output voltage
    • Especially low residual ripple of the output voltage
    • Heartbeat® preventative maintenance and condition-based maintenance (Industry 4.0)
    Heartbeat® power supply units
  • Heartbeat® power supply units with IO-Link interface

    Optimum power supply for the sophisticated automation solution with IO-Link communication interface

    Our Heartbeat® power supply units with IO-Link interface ensure reliable and efficient power supply to sensors, actuators, controllers, and HMIs. They were developed especially for critical applications with high demands on quality, long service life, and diagnostic capability. Their key features are especially high quality components, long service life, and built-in monitoring. A Heartbeat® status indicator LED gives local, three-color indication on the current load situation, the degree of device wear, and the remaining service life of the power supply. Alarm, stress level, and lifetime are output through the digital outputs. Using IO-Link you can call up detailed diagnostic and status information about the device, the operating parameters, and history. The extra narrow configuration of the Heartbeat® power supply units with IO-Link interface makes it possible to have a resource-optimized control cabinet design (IP20 housing). IP67 variants for supplying power to the modules in decentralized structures in direct proximity to the consumer are also available.

    Features

    • 24 V, single phase
    • 60, 120, 240 and 480 W
    • Short-circuit proof with PowerBoost 150 %
    • Regulatable output voltage
    • Especially low residual ripple of the output voltage
    • Heartbeat® preventative maintenance and condition-based maintenance (Industry 4.0)
    • Further processing of all Heartbeat® information in the superordinate control and diagnostic system via IO-Link
    • LEDs for IO-Link communication
    • IO-Link communication and power supply unit galvanically isolated
    Heartbeat® power supply units with IO-Link interface
  • DIN Rail mount power supply

    Reliable power supply for installation in the control cabinet

    Increase the performance level of your applications. Our short circuit protected power supplies for the control cabinet act as top performers of automation. With freely selectable voltages of 24 V, 12 V to 48 V, including diagnostics outputs for incorporation into the machine diagnostics, they offer worldwide approval.

    Features

    • Single-phase or three-phase
    • 18…960 W, connected in parallel up to 2.8 kW
    • Regulatable output voltage
    • Alarm LED-output digital
    • Parallel and series operation for the flexible adaptation to the application (type-dependent)
    • Also available as a Class 2 version
    • Especially low residual ripple of the output voltage
    • Forward or hiccup mode in the event of a short circuit
    • Metal or metal/plastic housing
    DIN Rail mount power supply