Vision Solutions SmartCamera Lite BVS SL for Quality Control

Vision Solutions SmartCamera Lite BVS SL for Quality Control
Vision Solutions SmartCamera Lite BVS SL for Quality Control

Easily implement testing routines with software support

The BVS SL SmartCamera Lite enables quality control of objects and makes it possible to detect production defects early in the manufacturing process. It detects machine codes, text including serial numbers, and assists robots in position finding.

Easily implement all testing routines with the included software and efficiently transfer the results to where you need them. All you need to configure and set the SmartCamera is your web browser. You can generate inspection programs and transfer the results to the controller or file servers.

Another added benefit: The amount and format of the data can be adjusted as needed. This lets you keep the mass data away from the process network.

Integration into your existing system is also easy. Incorporate the SmartCamera in your system environment using digital in-/outputs, standard LAN or RS232.

Features

  • Rapid familiarization with easy tool operation
  • Flexible, using any desired test plan creation
  • Secure, application-specific results management for machine control
  • Versatile, many interfaces: Gigabit Ethernet, RS232, digital in-/outputs
  • Prompt access in networked locations (remote control)