With BUS ultrasonic sensors
The solution
To avoid waste, the head on a combine must always remain parallel to the ground and maintain a defined distance from it. Our ultrasonic sensors measure the distance of the head from the ground at no fewer than two locations (right, left) and levels the distance using two hydraulic cylinders. It ensures consistent harvest and maximum yield, even on uneven terrain and slopes.
The features
- Versatile: wide temperature range (–25...70 °C)
- For harsh environments: unaffected by fog, dust or dirt (IP67)
- Offers installation tolerance: long range (30...350 mm)

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.