Flexible Stainless Steel Mounting System with Ecolab Approval
The rugged and long-lasting mounting system is also highly economical, offering a good price-performance ratio.
The components of this new system are compatible with our existing Ø 12 mm mounting system, so that you can simply add its metal and plastic versions.
To ensure optimal integration into your machines and production lines you can choose from stainless steel fastening rods in five lengths from 150 to 800 mm. You are also provided with two base holders as well as cross-connectors, a clamp and sensor holder for all common form factors. This means the mounting system is also simple to retrofit.