BCC0K0H - BCC M425-M414-3A-305-PS0434-020

背部
Images
  • {{'Datenblatt'|local}}

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

  • 主要特点
    Cable
    PUR Shielded black, 2.00 m, Drag chain compatible
    Connection 1
    M12x1-Female, angled, 5-pin, A-coded
    Connection 2
    M12x1-Male, straight, 4-pin, A-coded
    Number of conductors
    4
    Cable temperature, fixed routing
    -50...80 °C
    Cable temperature, flexible routing
    -25...80 °C
    Operating voltage Ub
    250 VDC / 250 VAC
    Rated current (40 °C)
    4.0 A
    Protection degree
    IP67/IP67
    Approval/Conformity
    cULus, EAC, WEEE
  • 下载
    数据表
    PDF下载
    CAD模型
    BCC0K0H - BCC M425-M414-3A-305-PS0434-020
    处置
    PDF下载
    Product view
    0.02 MB