BCC09Z8 - BCC A325-A315-30-330-VS85N6-006

背部
Images
  • {{'Datenblatt'|local}}

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

  • 主要特点
    Cable
    PVC Shielded gray, 0.60 m
    Connection 1
    7/8"-Female, angled, 5-pin
    Connection 2
    7/8"-Male, straight, 5-pin
    Interface
    DeviceNet
    Number of conductors
    4
    Cable temperature, fixed routing
    -20...80 °C
    Operating voltage Ub
    300 VDC / 300 VAC
    Rated current (40 °C)
    4.0 A
    Protection degree
    IP67, IP68/IP67, IP68
    Approval/Conformity
    cULus, EAC, WEEE
  • 下载
    数据表
    PDF下载
    CAD模型
    BCC09Z8 - BCC A325-A315-30-330-VS85N6-006
    处置
    PDF下载
    Product view
    0.02 MB