Reliable power supply for direct installation in automatic devices and in the machine housing
Our reliable and efficient compact power supply units are suitable for direct installation in automatic devices and machine housing. They provide sensors, controls, HMIs, and PCs with the appropriate power level in any application. As a compact and space-saving application with freely selectable voltages of 24 V, 5 V, 12 V or 15 V, they are approved for worldwide use.
Features
- Single-phase
- 20…160 W
- Short-circuit protected
- Regulatable output voltage
- Wide-range input 88…264 V AC
- Parallel operation for the flexible adaptation to the application (type-dependent)
- Especially low residual ripple of the output voltage
- Hiccup mode in the event of a short circuit
- Metal or plastic housing