SAMS (Smart Automation and Monitoring System) stands for Balluff's comprehensive automation philosophy. On the one hand, the Smart Automation and Monitoring System comprises a large number of additional functions and additional information for each individual component while, on the other hand, it is characterized by its uniform and standardized operating, configuration and diagnosis concept.
Our new inductive IO-Link sensors are part of this system. These assure you reliable object detection even under highly challenging conditions, including the demanding cleaning processes required in washdown applications.
Our sensors are also convenient to use. You can teach the switching point precisely for your particular configuration. The output signal can also be set in various ways, so that you can use the sensor, for example, as normally open or normally closed.
Features
Teachable switching point
Washdown plus, designed especially for the most demanding cleaning processes
Hygiene class materials (1.4404/PBT stainless steel)
Expanded IO-Link functionality using SAMS (Smart Automation and Monitoring System)
Smart features, such as internal temperature and relative humidity monitoring
Balluff uses cookies to analyze site traffic and optimize site performance and improvements. Choose which cookies, besides technically necessary cookies, you wish to accept. We process data for analysis and marketing purposes only if you consent. You can change these settings at any time. For more information, including on data processing by third-party providers, see our Cookie Policy and our Privacy Policy.
Necessary
These cookies are necessary for the operation of the site. They help to make the website usable and enable security-relevant functionalities. Without these cookies the website cannot function properly.
Statistics
These cookies provide us with information about which areas of our website are used. For this purpose we collect statistical data without personal reference. They allow us to continuously develop, to adapt the contents to your needs and to use networks for the targeted promotion of our products.
Comfort & Personalisation
These cookies enable us to display your personalised content according to your interests and make the site easier to use. We support you by saving your settings.
We use cookies to optimise the design of our website. By continuing your visit on the website, you consent to the use of cookies.