Inclination sensors
Inclination sensors

Precise position control for many applications

Accurate position control as well as continuous tracking and monitoring of rotational movements are the number one concern in many applications. Our BSI inclination sensors measure the deviation to a horizontal or vertical axis up to 360°.

With two different measuring principles and different angular ranges, the inclination sensors from Balluff are suitable for numerous industries and applications. With them, you have the choice between inclination sensors with one or two measuring axes.

The most important benefits

  • Non-contacting and absolute
  • Capacitive measuring principle
  • Direct inclination measurement without costly special construction
  • Interfaces: 4…20 mA, 0…10 V and Modbus
  • Appropriate for use in harsh conditions with high protection class IP67
  • Measurement range of up to 360°
  • Simple mounting and integration in your facility

Product families

  • Inclination sensors with one measuring axis

    360° high precision – so that nothing gets out of balance

    BSI inclination sensors with one measuring axis offer you measurements along one axis over a full 360°. They reliably monitor rotational movements and enable continuous tracking. This makes these sensors perfect for optimum process control.

    The monaxial machines are available with two different measuring principles: Fluid-based inclination sensors, if you need high accuracy over the entire measurement and temperature range. And MEMS(Micro Electro Mechanical Systems)-based inclination sensors for applications that require more flexibility.

    Features

    Fluid-based

    • Modbus and 4…20 mA interface available
    • High level of reproducibility and precision
    • Extremely low temperature drift
    • Robust and compact metal housing
    • Simple mounting – four mounting holes in the housing

    MEMS-based

    • UL and CE approval
    • Interfaces: 4…20 mA, 0…10 V
    • Large selection of different measurement ranges
    • Centering function (calibration) for flexible installation
    • Two variants for different requirements
    • The compact configuration saves space
    Inclination sensors with one measuring axis
  • Inclination sensors with two measuring axes

    Angle measurement made easy

    Our biaxial BSI inclination sensors are MEMS-based (Micro Electro Mechanical Systems). They have compact chips with microelectromechanical structures that move with the inclination according to gravity. Evaluation takes place via a capacitive measuring principle.

    Using just one sensor, you can therefore monitor the position of machine components along two axes, with the large number of different measurement ranges ensuring optimum precision for each task.

    Features

    • UL and CE approval
    • Interfaces: 4…20 mA, 0…10 V
    • Centering function (calibration) for flexible installation
    • Two variants for different requirements
    • The compact configuration saves space
    Inclination sensors with two measuring axes