Memory blocks
Memory blocks

IO-Link memory modules have a built-in data storage memory and thereby fulfill the function of a removable data carrier.

Information carriers with built-in data storage

Many parameters can be logged and saved on IO-Link memory modules: From the operating data of the tool through the histogram of the temperature level in operation and of the required power level up to the number of tool cycles and the error messages in the tool.

In this way operating data as well as supplemental information is always available during maintenance or repair in the factory.

Features

  • Built-in data carrier
  • Log and store many different parameters
  • More efficient maintenance and repair thanks to enhanced information