Optimum for use in a harsh environment – with unique diagnostic level
Our series BNI IO-Link sensor/actuator hubs with their rugged housing are ideal for use in harsh industrial environments. The I/O blocks are based on M12 or M8 plug connections and are easy and economical to install and maintain.
The port-specific single-channel monitoring detects short circuit and overload as well as a cable break at the port. This degree of selective diagnosis is unique amongst I/O blocks.
Our variant BNI IOL-302…offers the highest functionality with the best flexibility. It combines two blocks into one. Its maximum sensor load current of 500 mA is ideal for operating sensors with high current consumption. If configured as an output, up to 2 A is available at the port.
Features
- Simple and cost-saving installation and maintenance
- Detects short circuit and overload or cable break at the port
- Variant BNI IOL-302… for maximum functionality and the best flexibility