Networks with IO-Link optimize the exchange of information
The requirements for industrial networks are extensive and diverse. Increasingly higher data volumes and complex communication require powerful and reliable components that are capable of transporting information across all levels.
This is especially true if high protection types, robustness, use at high temperatures or special interfaces and connections for maximum security are needed.
The intelligent combination of powerful industrial networks with the IO-Link communications standard enables reliable and flexible information exchange under the most diverse areas of application.