Tees
Tees

Splitters without wires ensure a secure connection

For reliable gathering, connecting and distributing two signals Balluff provides a wide range of tees. Our solutions are distinguished by their small, narrow and compact design and are available in different form factors.

Our wide product offering includes tees with M8, M12 and 7/8“ connection, which are appropriate for 3-, 4- and 5-wire cables. Different protective circuits and variants without, with one or with two mounting holes offer you great flexibility.

Features

  • Small, narrow and compact
  • Extensive product range with various designs
  • For reliable, fast connecting
  • Robust and industrial grade
  • Resistant to shocks and vibration
  • Protection type IP67, optional IP68
  • High-quality materials
  • Bright LEDs
  • Flexibly applicable – various wirings, variants without, with one or with two mounting holes