Adapters
Adapters

Problem solvers in installation technology

The extensive range of adapters from Balluff helps you to connect different plug connector designs both quickly and reliably.

The adapters include different series, all of which are rugged and industrial grade for the highest possible level of flexibility.

Features

  • Robust, industrial grade
  • For reliable, fast connecting
  • Additional flexibility

M8, M12 and valve connector adapters

Our M8 and M12 adapters and our valve connector adapters are resistant to shocks and vibration and feature IP67 protection.

  • Resistant to shocks and vibration
  • High-quality materials
  • IP67

Profibus adapters

Our Profibus adapters are available for easy and secure Profibus connection.

  • Completely shielded zinc die-cast housing
  • Switch lever for the activation of the bus termination remotely operable
  • Programming/diagnostic option with second D-sub
  • Various housing shapes
  • Versions with plug-and-play and user-fabricated versions