Industrial Camera

Industrial Camera
Industrial Camera

High-performance industrial system with BVS Cockpit and industrial controller

With our Industrial Cameras you profit from extremely fast image transfer, as well as outstanding images. The simple BVS Cockpit user interface allows you to operate the industrial camera with no prior knowledge and configure it to your individual requirements. Select between color or black-and-white and four different image resolutions. This provides you with great flexibility in installation. Wherever you locate the compact camera, its high resolution guarantees tack sharp images and the best inspection results.

Product finder

For use with the BVS Cockpit system our Industrial Cameras need a SmartVision controller into which the software is integrated. Since you can enable multiple cameras simultaneously on one controller, you are able to perform multiple inspections. For example one inspection can involve different angles of view at the same time. This not only increases the quality of the inspection, but is also especially economical. Therefore, you can check for different things and process their results simultaneously using the industrial controller.

Features

  • Flexible, application-optimized use of multiple industrial cameras
  • Optimized image data processing
  • Fast data processing
  • Standardized process interfaces: TCP IP/UDP or Profinet
  • Standardized data interfaces: GigE-Vision and USB3-Vision


Product Profile

Contact

Contact