Measuring > Measuring distance and position
Measuring distance and position

Our robust, highly accurate linear and rotary position measurement systems operate contact- and wear-free. They are extremely reliable, even in rough environments such as extreme temperatures, in salty air, in the presence of vibrations or shocks as well as in potentially explosive environments.

Application examples

Optimal position feedback for direct drives up to 48 m
Linear direct drive for short strokes
Controlling the slab guidance
Forming composite materials
Positioning the drill string
Linear position detection
Explosion protection for control and shutoff valves