Metalworking > Stamping
Presses in metal machining

Sensor solutions guarantee high system availability

Metal machining without mechanical presses is unimaginable. The pressing tools used, which are of particularly high quality and precision, are most often designed for high production quantities.

No one can afford long downtimes and every minute counts. Ultimately every persistent production delay costs money, especially if damage to expensive assets makes it necessary to replace them.

To detect the exact press position during operation cycles, sensor solutions are therefore used in many locations. They enable you to detect malfunctions immediately and prevent collateral damage. This is due to your presses being equipped with sensors that will automatically shut down in immediate effect if an emergency occurs.

Application examples

切换偏心压力机
控制液压压力机
更换压模
检查板材厚度
检测板材带垂度
监控压制力