Metalworking > Handling, Transport and Process Monitoring
Handling, transport and process monitoring

Flexibly applying requirements to production systems

Linked production systems consist of standard machines that are connected via intralogistic devices and continuous conveyors. An especially economical concept, since both high-volume parts and lower volume part variants can be produced with low costs and few modifications to the system.

Likewise, the so-called small processing technology should always be current. This is because only then does it monitor loaders reliably, ensure supply of coolant and lubricant and keep track of the fill levels for the hydraulic units. The important thing here is: Layout changes must be easy to implement because they are increasing more due to shorter and shorter product development cycles.

Application examples

监控龙门式装载机上的夹具
探测龙门式装载机上的终端位置
控制线性单元的定位
检查液压机组中的液位
开关式或持续式探测工艺液体和液位
识别泄漏