Contact-free fill level measurement in tanks

Continuous and highly accurate detection of the fill level

The solution

Our BTL magnetostrictive linear position sensors detect the fill level of your tanks without contact and with high precision in the μm range. The measurement section is protected by a pressure-rated stainless steel tube. Balluff thereby guarantees you absolute reliability and measurement results of the highest possible quality.

The features

  • Highly accurate level measurement in the µm range (absolute)
  • Ability to measure separating layers
  • Stainless steel BTL magnetostrictive linear position sensor (PFA coating on request)
  • Pressure-resistant
Continuous and highly accurate detection of the fill level in tanks
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.