Reliable pressure transmitter for high temperatures

Reliable pressure transmitter for high temperatures

Balluff pressure transmitters ensure that the pressure in the curing press is reliably monitored. They are distinguished by a broad temperature range of –40 to 125 °C and reliable measurement technology. The solid transmitters can be used flexibly: You can select from eleven different pressure ranges, voltage or current output as well as various process connections.

Features

  • Extended temperature range
  • Stainless steel housing
  • Great product variety
Reliable pressure transmitter for high temperatures
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.