Precise monitoring of tilt movements

Precise monitoring of tilt movements

Balluff inclination sensors reliably monitor the tilt movements of the conveyor belt. This allows the belt to be accurately guided when it is moved for the subsequent work steps. The inclination sensors guarantee a high accuracy of 0.1° and very low temperature drift.

Features

  • Precise position monitoring
  • Extended temperature range –40 to 85 °C
Precise monitoring of tilt movements
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.