Measuring mold filling in RTM (Resin Transfer Molding)

Measuring mold filling in RTM (Resin Transfer Molding)

Our high-pressure and high temperature rated capacitive sensors reliably check whether the cavity is fully filled and the RTM is completed. They offer great mechanical stability, e.g. for lightweight construction and can be integrated directly in the tool. Their specially polished surface prevents plastics and composites from sticking.

Features

  • Pressure rated to 150 bar
  • Temperature-resistant up to 180°C
  • Flush-mounted
Measuring mold filling in RTM (Resin Transfer Molding)
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.