High-temperature rated sensors for drying

High-temperature rated sensors for drying

Dry granulate is essential for high-quality plastic parts. Our capacitive stainless steel sensors resistant to high temperatures ensure an even feed of the moist granulate into the dryer. They are heat resistant to 250 °C and reliably monitor all levels.

Features

  • Stainless steel
  • Sensor head made of PTFE
High-temperature rated sensors for drying
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.