Controlled movement of the tire building machine

Controlled movement of the tire building machine

Our magnetic field sensors reliably detect the end position of the piston in pneumatic cylinders and ensure proper motion of the tire building machine. The sensors, which are resistant to temperatures up to 105 °C, replace wear-prone magnetic reed switches and have a long service life.

Features

  • Precise switching point
  • Also for short stroke cylinders
  • Wear-free
Controlled movement of the tire building machine
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.