Checking end position on pneumatic cylinders

Checking end position on pneumatic cylinders

The solution

Bring on the heat, dust and aggressive media – in the harsh conditions of the foundry our magnetic field sensors check whether the robot is correctly gripping the workpiece. They do this by detecting the piston position of the pneumatic cylinder.

Our small, light IO-Link sensor hubs are especially economical for passing the many sensor signals from the gripper to the controller. The sensor hubs only require unshielded 3-conductor standard or temperature rated PTFE cables.

The features

  • Extremely compact form factors for versatile utilization
  • Very precise, reliable switching behavior
  • Cost-effective with IO-Link: connect instead of running cable
  • Fast sensor replacement and rapid startup for the highest machine up-time
Checking end position on pneumatic cylinders
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.