Scanning the slider on casting molds

Scanning the slider on casting molds

The solution

When solidified castings are pressed out of the mold, the slides must be in the end position. To prevent costly repairs, functional sensors are often replaced out of preventive considerations.

Balluff gives you a long-life and reliable solution: mechanical limit switches rated up to +180 °C with silicon protective tube. You reduce time-consuming failures to a minimum. And at the same time reduce setup times and save money.

The features

  • Rugged, compact housing
  • Continuous temperature rated to +150 °C, for 10 h/d up to +180 °C
  • Fiberglass reinforced silicon protective tube: resistant to weld and metal splatter up to +1200 °C
Scanning the slider on casting molds
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.