Reliably detect parts in harsh conditions

Reliably detect parts in harsh conditions

The solution

Our inductive sensors with positive stop are ideal for checking the presence of workpieces and their position in presses with extreme reliability. With a plunger tip of hardened steel, these are designed for constant contact with the workpiece. Also, the sensor is not damaged if the plunger is fully compressed once in a while. You can trigger the sensor over the entire stroke range of the plunger.

The features

  • Three spring tensions available: low, medium, high
  • Maximum flexibility with a variety of sizes and four plunger styles
  • Two-part housing for simple cleaning and maintenance
  • Precise setting of the switchpoint
Reliably detect parts in harsh conditions
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.