Shut height monitoring

Optimum machine use via magnetostrictive linear position sensors

The solution

Hydraulic presses reach their nominal force over the entire stroke length. Our BTL magnetostrictive linear position sensors reliably handle position monitoring.

The position encoder is applied to the movable profile with position measuring element in the stationary part of the press. The system is insensitive to mechanical shocks that may occur. In this way, the high measured value precision and update rates enable you to have optimum machine use.

The features

  • Reliable position monitoring
  • Insensitive to mechanical shocks
  • Optimum machine use via high measured value precision and update rate
Metal machining, control hydraulic presses
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.