Communicating with the CNC controller

Transfer tool data to the controller in real time

The solution

Before or during introduction of the tool into the tool spindle, the RFID chip reads in the actual tool parameters. Alternatively, the data can also be read in if tools are loaded into tool storage – chain or magazine.

With both options, all current tool data are transferred in real time to the CNC control.

The features

  • Read in tool parameters when the tool is introduced or when the tools are loaded into tool storage
  • Transfer tool data in real time to CNC control
Metal machining, informing CNC control
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.