Checking metal strip sag

Protect automatic feed of sheet strips via ultrasonic distance sensors

The solution

Our BUS ultrasonic distance sensors with continuous output signal support the automatic feeding of sheet strips.

The tempo here is harmonized with the clock rate of the press or stamping operation. The distance between sheet and sensor serves as a signal for controlling the motor speed.

The features

  • Automatic feeding of sheet strips via reliable distance measurement
  • Tempo of the feed harmonized with clock rate of the press / stamping operation
  • Sheet – sensor distance as a signal for controlling the motor speed
Metal machining, checking sheet strip sag
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.