Checking levels on the hydraulic power unit

Rugged, precise sensors – perfect for hydraulic fluid fill level detection

The solution

To detect the hydraulic fluid fill level, you just need magnetostrictive fill level sensors with floats. Because they are completely encapsulated, they are especially rugged. For the precise sensors, analog sensors and IO-Link are options as interfaces.

The features

  • Very rugged, because they are completely encapsulated
  • Designed for high measuring rates, very precise
  • Analog signals (0…10 V or 4…20 mA) or IO-Link
Metal machining, rugged, precise sensors for hydraulic fluid fill level detection
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.