Level monitoring for bottling

Level monitoring for bottling

The solution

Stretch blow molding machinery are used in the beverage industry to produce bottles. The bottles can be filled immediately and transport distances eliminated. The high-precision SF fill level sensor from Balluff monitors levels in the filling process. The temperature can also be monitored.

Features

  • Ecolab-certified, 3A approval, FDA- and EHEDG conformal
  • Hygienic interface with the production environment
  • Dynamic and precise
  • Saves space by combining measured parameters (2 in 1)
Level monitoring for bottling
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.