Reliable closed position

Reliable detect butterfly valves

The solution

Butterfly valves in hydroelectric plants are used to reliably regulate the flow of water. High-pressure rated inductive sensors from Balluff can be installed directly at the sealing edge to verify that the valve is fully closed.

The features

  • High pressure rating
  • Variety of housing and thread variations
  • With cable or connector
Reliable detect butterfly valves
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.