Measurement with maximum precision and speed
The solution
Our BML magnetically encoded displacement transducers and angle measurement systems are the perfect solution for linear position detection: The measurement system measures fast and highly precisely, with a resolution of up to 1 μm and system accuracy of up to +/–7 μm. The system operates without contact and therefore entirely wear-free.
The features
- Maximum precision (resolution up to 1 μm) and speed
- System accuracy of up to +/–7 µm
- Wear-free because of contact-free operating principle
- Ideal for distances up to 48 m

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.