Detecting the actual position of motors and drives with high precision
The solution
The Absolute Encoder Disc in a compact design detects the absolute position of the motor and drive with high accuracy. The BML Encoder Disc System is therefore an alternative to traditional magnetic, inductive or optical solutions.
The features
- No time-consuming reference point moves thanks to absolute measuring system
- Rapid startup thanks to generous distance between sensor and code disc
- Insensitive to runout tolerances and short installation times because sensor positioned eccentric to axis

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.