USB3 Vision board-level cameras

Embedded vision

Available in:

4 versions

Our board level cameras not only offer high resolutions and frame rates, but are also equipped with camera-based smart features that significantly reduce the load on your host system. The design offers a wide range of choices, such as single or dual board variants for optimal integration into your embedded solution.

Features and benefits

  • Universal USB3 Vision interface with up to 5 gigabit per second transfer rate
  • Compact board-level variants suitable for limited installation space
  • Excellent image quality due to high quality sensors up to 31.5 megapixels
  • Integrated smart features to accelerate data pre-processing
  • Easy integration thanks to software development kit

4 versions

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA