HF communication modules (13.56 MHz)

HF (13.56 MHz)

Available in:

0 versions

Balluff HF communication modules/gateways (13.56 MHz) are used for point-to-point connection or as a bus interface. They are integrated via the into your system directly via the serial interface of a host computer (RS232) or on a bus interface. The RS485 interface allows you to construct a subnet with up to 16 nodes. We also offer the suitable read/write heads (HF) for this subnet 16 TM bus topology. Our BIS M-410, BIS M-411 and BIS M-620 feature an integrated processor unit, as well as the corresponding subnet 16 RS485 interfaces.

Features

  • One communication assembly for up to 16 read heads
  • Highly compact design
  • Robust housing in IP67: Reliable use in a harsh environment
  • Status displays directly on the reader housing facilitate commissioning and minimize down times
  • Solutions for long read ranges also available

0 versions

Order code Price Dimension Interface Operating voltage Ub Ambient temperature
Actions

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA