Flow sensors

Measure and monitor to minimize unplanned downtime

Flow Sensors

Flow sensors let you measure and monitor the flow of process media, like lubricant or cooling water, in a wide range of applications.

When you are alerted that the flow has slowed or stopped, you can respond quickly and prevent an unplanned machine downtime or even system stop. This is how flow sensors, like pressure or temperature sensors, contribute to process security.

Thermal Flow Controllers

  • No moving parts, resistant to contamination
  • Flow rate of liquid media can be measured directly
  • Form factor for screw-in or inline, depending on the flow amount or tube diameter
  • M12 connector for ease of integration
  • LED line or display for visualizing flow amount
  • UL and CE approval

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA