Resources
Company

15.03.2024

New generation of basic fork sensors

Entry-series red light through-beam sensors

Balluff is adding a basic fork sensor variant as an extension of their portfolio. This "Entry" series represents the perfect balance between functionality and user-friendliness, built into an extremely robust design. In short, it is probably the easiest way to use an optical sensor. 

Fork sensors are photoelectronic sensors that have a light transmitter and receiver integrated in one housing. In industrial automation, they are used to detect objects, monitor positions and thus control processes. 

Straightforward and efficient 

The Entry series of fork sensors is the ideal solution for users who need a sensor solution that is as economical as it is reliable. Thanks to having the transmitter and receiver in one housing and their practical plug and play system, there is no need for time-consuming settings, so the fork sensors are ready for immediate use. 

The BGL Entry variants use red light, offer basic functions and are cost-optimized but do not compromise on the usual Balluff robustness: the sensors detect objects regardless of color and surface, even under demanding industrial conditions thanks to the robust metal housing. 

Mechanically, they are fully compatible with the existing variants. 

Features

  • Ready for immediate plug and play use 

  • Transmitter and receiver already adjusted in one housing 

  • Simple alignment and monitoring thanks to visible red transmitter light 

  • Reliable object detection regardless of color and surface 

  • IP67 die-cast zinc housing for use, even in harsh environments 

  • Three fork size openings for different requirements: 30, 50 and 80 mm 

  • Mechanically fully backwards compatible 

BGL0070

Fork sensor with 30 mm opening

BGL006Y

Fork sensor with 50 mm opening

BGL006Z

Fork sensor with 80 mm opening

BGL0070

Fork sensor with 30 mm opening

Dimension
10 x 50 x 68 mm
Fork opening
30 mm
Interface
Push-pull NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 0.85 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, coated, black
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details
BGL006Y

Fork sensor with 50 mm opening

Dimension
10 x 70 x 88 mm
Fork opening
50 mm
Interface
Push-pull NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 1 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, coated, black
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details
BGL006Z

Fork sensor with 80 mm opening

Dimension
10 x 100 x 88 mm
Fork opening
80 mm
Interface
Push-pull NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 1.2 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, coated, black
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
More product details

Download