Resources
Company

21.04.2023

USB Code Reader Delivers Plug & Play Optical Identification

Latest from Balluff reads all standard 1D and 2D Codes without additional wiring

Balluff’s latest offering allows you to read all standard 1D and 2D codes without the need for additional adapters or wiring.

The new IDENT Sensor with USB provides plug-and-play connection and 1-click configuration for easy, errorless setup while also delivering high-speed scanning.

Intuitive features, like its green aiming LED and light and sound feedback, make it simple to position the product and get immediate response to successful scans. An auto trigger feature starts scanning immediately when it detects a change in brightness that occurs when a bar code label is placed in front of it. It also has built-in motion tolerance and can, for example, read a UPC code when it is moving at 2 meters per second. These settings can be turned off and on by scanning QR codes in the manual.

The small, fixed position code reader, with a reading distance of 50…300 mm is ideal for manual track and trace applications. And because it can read more than 40 different barcode and 2D code types, there is no issue reading codes from various industries.

An IP65 rating makes it a solid choice for use in industrial environments, while metal mounting threads on the side and bottom provide reliable, secure fixturing.

With high-speed scanning and intuitive features, plus its plug-and-play set up, this new USB vision-based code reader delivers next level capabilities for the future of manufacturing.

Features

  • Plug-and-play with USB connectivity

  • Reliable optical code reading with easy operation

  • Compatible with all standard 1D and 2D codes

  • Integrated red illumination LEDs

  • Triggered read-mode via keystroke or software command or automatic scan mode

  • Easy installation with alignment aid and acoustic reading confirmation

  • IP65 protection class

BVS01A0

Ident Sensor with USB

BVS01A0

Ident Sensor with USB

Application
Code Identification
Barcodes
UPC-A
UPC-A Add-on
UPC-E
UPC-E Add-on
EAN-13
EAN-13 Add-on
EAN-8
EAN-8 Add on
JAN-8
JAN-13
Codabar/NW-7
Code 11,
Code 39
Code 93
Code 128
GS1 DataBar
GS1 DataBar Limited
GS1 DataBar Expanded
Composite GS1 DataBar
Composite GS1-128
Composite EAN
Composite UPC
IATA
Industrial 2of5,
Interleaved 2of5
Matrix 2of5
MSI/Plessey
S-Code
Telepen
Tri-Optic
UK/Plessey
Chinese Post
Korean Postal Authority code
2D codes
Aztec Code
China Sensible Code
Codablock F
Data Matrix ECC 200
MaxiCode (Modes 2 to 5)
MicroPDF417
Micro QR Code
Passport MRZ (OCR-B)
PDF 417
QR code
Image resolution
0.4 MP (752 x 480 pixels)
Range
50...300 mm
Light emitter illumination
LED red
Interface
USB
Housing material
ABS, black, -
Dimension
41.1 x 24 x 33 mm
IP rating
IP65
Approval/Conformity
CE
UKCA
WEEE
More product details

Downloads

  • IdentSensor for manual workstations for continuous traceability