Resources
Company

06.11.2023

Cube-style capacitive sensor with IO-Link

Level detection sensors for non-conductive media or object detection

With the addition of IO-Link, these square-nosed Q40 capacitive sensors deliver more than dependable object and fill-level media detection. They also provide extended diagnostic information which can alert to faulty devices or processes, allowing users to identify problems early and initiate preventative maintenance before equipment fails. Additionally, IO-Link allows users to load settings remotely so parameters can be adjusted easily during operation and settings can be automatically transferred to replacement sensors. 

Like all the components in Balluff’s capacitive sensor portfolio, these are a dependable choice for object and fill level detection. They can detect non-conductive materials without contact through plastic and glass containers up to 6 mm thick. And their sensitivity can be easily adjusted via a teach-in wire or IO-Link.

Features

  • Non-contact object or level detection
  • Leak detector: Detect the smallest quantities of liquids
  • Extended diagnostic options such as switch counter, current/voltage monitoring, signal delay, etc.
  • Simple parameterization via IO-Link or teach-in wire
  • Flexible output signals: PNP, NPN, push-pull and IO-Link
BCS01AJ

Cube-style capacitive sensor

BCS01AJ

Cube-style capacitive sensor

Dimension
40 x 40 x 10 mm
Series
Q40
Installation
for flush mounting
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m, PUR
Switching output
Push-pull PNP normally open (NO) / NPN normally closed (NC)
Switching frequency
50 Hz
Interface
IO-Link 1.1
Range
1...20 mm
Sensitivity
Switching distance teachable
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-20...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IO-Link
IP rating
IP67
More product details

Downloads

  • Capacitive sensors in cubic design with IO-Link

Do you have questions? Please contact us.