Resources
Company

30.01.2023

New Balluff optical code reader offers IO-Link, condition monitoring

IDENT sensor delivers next level capabilities for code reading, visibility into the machine

Balluff’s new IDENT sensors stand out from the crowded market of code readers with the inclusion of IO-Link. This allows users to integrate code reading without separate Ethernet drops and IP addresses for every reader.

The IDENT sensors reliably read both 1D and 2D barcodes and direct part marked codes while providing several other innovative features, including built-in condition monitoring capabilities.

In addition to code reading functions, the sensors can provide visibility into the machine and/or application environment. They can monitor temperature, vibration, humidity, inclination, signal quality and operating time, data that can save operators time and money by minimizing downtime and increasing maintenance efficiency. Condition data is transmitted every 60 seconds. Operators can view the data via a dashboard using a standard web browser. No added software is needed.

These stationary sensors use the MVTec HALCON algorithm, while integrated code quality metrics allow it to provide a code quality grade in addition to the code data. Users can select from multiple process and data interfaces to meet their needs with support for the REST API and MQTT and IO-Link and TCP/UDP interfaces.

Fast reading speeds and a working distance of 50 to 600 mm make the IDENT sensors a solid choice for production processes and logistics applications across a wide range of industries, with an IP67 rating which makes them a good choice for packaging, food, and beverage applications.

Versions are available with white and red light or white and infrared light. A standard M12 connection and a teach button make for easy setup.

This new vision-based code reader delivers next level capabilities for the future of manufacturing.

Features

  • Reliable code reading with the simplest operation

  • IO-Link as process and data interface alternatively TCP or UDP

  • This product is part of the SAMS (Smart Automation and Monitoring System)

  • Additional IIoT data interfaces: MQTT and REST API

  • Additional condition monitoring information for production optimization

Links to the products

BVS0060

IDENT optical ID sensor with LED white light/red light

BVS0061

IDENT optical ID sensor with LED white light/infrared light

BVS0060

IDENT optical ID sensor with LED white light/red light

Application
Code analysis
Code reading
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Image resolution
1.2 MP(1280 x 960 pixels)
Range
50...600 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light type
LED
Light emitter illumination
LED white
LED red
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Housing material
Aluminum, Die casting, Painted
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
Secondary features
Basic Statistics
Boot Cycle Counter
Device Discovery
Extreme Environment Status
Identification
Operating Hours Counter
Signal Quality Monitoring
Storage Usage Monitoring
Variant Configuration
Voltage and Current Monitoring
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
More product details
BVS0061

IDENT optical ID sensor with LED white light/infrared light

Application
Code analysis
Code reading
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Image resolution
1.2 MP(1280 x 960 pixels)
Range
50...600 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light type
LED
Light emitter illumination
LED white
LED infrared
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Housing material
Aluminum, Die casting, Painted
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
Secondary features
Basic Statistics
Boot Cycle Counter
Device Discovery
Extreme Environment Status
Identification
Operating Hours Counter
Signal Quality Monitoring
Storage Usage Monitoring
Variant Configuration
Voltage and Current Monitoring
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
More product details

Downloads