Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFB000A

Fiber-based devices for plastic and glass fibers

Typecode:

BFB M18M-002-P-S4

Loading...
Series
18M
Dimension
Ø 18 x 75 mm
Interface
2x PNP normally open/normally closed (NO/NC)
Principle of operation
Photoelectric sensor
Setting
Sensitivity (Sn)
Operating voltage Ub
10...30 VDC
Light type
LED, red light
Connection
Connector-Male, 4-pin
Housing material
Brass, nickel-plated
Switching frequency
3000 Hz
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mounting bracket for photoelectric sensors

Universal brackets

Universal mounting system

Mechanical Accessories

Single-Ended Cordsets

Plastic and glass fibers

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +90 216 265 12 00


Balluff Turkey Limited

PAKPEN PLAZA
Sahrayıcedid Mah. Halk Sokak No:40 Kat:6
Kadıköy/ 34734 İSTANBUL

E-Mail:
[email protected]