BAE011F
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-059-YI-DP02
- Series
- SA-OH
- Dimension
- 15 x 40.1 x 77.3 mm
- Interface
- 2x PNP/NPN//push-pull NO/NC IO-Link 1.1
- Display
-
OLED Display
supply voltage - LED green
Output 1 active - LED yellow
Output 2 active - LED yellow
Alarm function - LED red
Sync - LED orange - Setting
-
Auto-Synch
Contrast of the OLED display
Counter mode
Delay time
Dynamic function
External teach function
Factory setting (Reset)
IO-Link
Light-on/dark-on
On-/off delay
SIO mode/IO-Link mode
Window function/standard switching function
Teach stat./dyn./man.
Teach 1-Point/2-Point/dyn.
Synchronization on/off
Sensitivity (switch point)
Read direction of the OLED display
Gain
Hysteresis - Adjuster
-
Configuration via IO-Link
button - Connection
- Cable, 2 m, PUR
- Housing material
-
PC
PA 12 - Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
WEEE
cULus
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528